MINI-IQ drives

  • Assemblies in the MINI-IQ drive product range

  • Drive regulator for the MINI-IQ drive product range

The MINI-IQ drives are smart servo controllers for activation of 3-phase mini-drives. They are particularly well suited for use in industrial automation with up to 60 V of DC input. Typical areas of application include machinery for the foodstuff, handling, packaging, printing, plastics, paper, wood processing, semiconductor and textile industries.

Downloads

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN electronics GmbH - Walter-Wittenstein-Strasse 1

WITTENSTEIN electronics GmbH

Walter-Wittenstein-Strasse 1

97999 Igersheim (Germany)

  • About the product
  • Variants/options
  • Technical data

The MINI-IQ drives are smart servo controllers for activation of 3-phase mini-drives. They are particularly well suited for use in industrial automation with up to 60 V of DC input.

The drive electronics feature a CAN-Bus interface. The interface supports the CANopen standard according to communication profile DS 301 and device profile DS 402.

 MINI-IQ drives by WITTENSTEIN electronics are optimally adapted to the WITTENSTEIN AC servo motors series and can be connected seamlessly with a variety of encoder systems.

The MINI-IQ drives are currently available in three power categories:

- 100 VA with 1.4A nominal motor current at 60 V (2.1 A at 12 V)
- 300 VA with 4.0A nominal motor current at 60 V (6.0 A at 12 V)
- 500 VA with 7.0A nominal motor current at 60 V (21.0 A at 12 V)

Power categories      
Variant 100 VA 300 VA 500 VA  
Input 12 - 60 VDC 12 - 60 VDC 12 - 60 VDC  
Nominal motor current In (RMS) 1.4 A / 60 V
2.1 A / 12 V
4 A / 60 V
6 A / 12 V
7 A / 60 V
10.5 A / 12 V
 
max. Motor current Imax (RMS) 2.8 A / 60 V
4.2 A / 12 V
8 A / 60 V
12 A / 12 V
14 A / 60 V
21 A / 12 V
 
Switching frequency 16 kHz 16 kHz 16 kHz